Australia - English

Philips CorePro, LEDtube, T8, EM/Mains, Single-end, 600 mm, 220-240 V, 8.8 W, 18W TL-D, 6500 K, 900 lm, 50000 h

CorePro LEDtube 600mm 8.8W 865 T8 AU 2CT

Product Description

CorePro, LEDtube, T8, EM/Mains, Single-end, 600 mm, 220-240 V, 8.8 W, LED alternative to 18W TL-D, 6500 K, 900 lm, 50000 h, 102 lm/W, G13, Beam angle 240 degree(s), Glass, RG0

Order code: 929003547321
Full order code: 872110304427300

Specifications

Cap-Base
G13
Nominal lifetime
50,000 h
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003547321 en_AU pdf 622.1 kB

Visuals

Product-Photographs-929003547321_EU
Multiple assets - Visuals
Product-Diagrams-929003547321_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube 600mm 8.8W 865 T8 AU 2CT IES 21.2 kB