Philips CorePro, LEDtube, T8, EM/Mains, 1500 mm, 220-240 V, 22 W, 58W TL-D, 6500 K, 2200 lm, 30000 h

CorePro LEDtube 1500mm 22W 865 T8 AU

Product Description

CorePro, LEDtube, T8, EM/Mains, 1500 mm, 220-240 V, 22 W, LED alternative to 58W TL-D, 6500 K, 2200 lm, 30000 h, 100.00 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929003520619
Full order code: 871951444725700

Specifications

Cap-Base
G13
Nominal lifetime
30,000 h
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003520619 en_AU pdf 619.8 kB

Visuals

Product-Photographs-929003520619_EU
Multiple assets - Visuals
Product-Diagrams-929003520619_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube 1500mm 22W 865 T8 AU IES 21.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-4ft-5ft-929003520888 pdf 676.3 kB