Philips CorePro, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 9.9 W, 18W TL-D, 4000 K, 900 lm, 30000 h

CorePro LEDtube 600mm 9.9W 840 T8 AU

Product Description

CorePro, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 9.9 W, LED alternative to 18W TL-D, 4000 K, 900 lm, 30000 h, 90.00 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929003520119
Full order code: 871951444715800

Specifications

Cap-Base
G13
Nominal lifetime
30,000 h
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003520119 en_AU pdf 617.3 kB

Visuals

Product-Photographs-929003520119_EU
Multiple assets - Visuals
Product-Diagrams-929003520119_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube 600mm 9.9W 840 T8 AU IES 21.1 kB