Philips CorePro, LEDtube, T8, EM/Mains, Single-end, 1200 mm, 220-240 V, 17 W, 36W TL-D, 6500 K, 1800 lm, 50000 h

CorePro LEDtube 1200mm 17W 865 T8 AU 1CT

Product Description

CorePro, LEDtube, T8, EM/Mains, Single-end, 1200 mm, 220-240 V, 17 W, LED alternative to 36W TL-D, 6500 K, 1800 lm, 50000 h, 105 lm/W, G13, Beam angle 240 degree(s), Glass, RG0

Order code: 929003519820
Full order code: 872110303640700

Specifications

Cap-Base
G13
Nominal lifetime
50,000 h
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003519820 en_AU pdf 630.5 kB

Visuals

Product-Photographs-929003519820_EU
Multiple assets - Visuals
Product-Diagrams-929003519820_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube 1200mm 17W 865 T8 AU 1CT IES 21.1 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-Ref-929003519720 pdf 694.6 kB