Philips CorePro, LEDtube, T8, EM/Mains, Single-end, 1200 mm, 220-240 V, 17 W, 36W TL-D, 4000 K, 1800 lm, 50000 h

CorePro LEDtube 1200mm 17W 840 T8 AU 2CT

Product Description

CorePro, LEDtube, T8, EM/Mains, Single-end, 1200 mm, 220-240 V, 17 W, LED alternative to 36W TL-D, 4000 K, 1800 lm, 50000 h, 105 lm/W, G13, Beam angle 240 degree(s), Glass, RG0

Order code: 929003519721
Full order code: 872110304429700

Specifications

Cap-Base
G13
Nominal lifetime
50,000 h
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003519721 en_AU pdf 627.7 kB

Visuals

Product-Photographs-929003519721_EU
Multiple assets - Visuals
Product-Diagrams-929003519721_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube 1200mm 17W 840 T8 AU 2CT IES 21.1 kB