Philips LEDspot, R80, not dimmable, 80 W, E27, 2700 K, 880 lm, 15000 h, Plastic

LED 10W E27 2700K 230V R80 AU

Product Description

LEDspot, R80, not dimmable, 80 W, E27, 2700 K, 880 lm, 15000 h, Plastic, 88 lm/W, RG0

Order code: 929001857919
Full order code: 871869976727300

Specifications

Cap-Base
E27
Nominal lifetime
15,000 h
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 h
Lighting Technology
LEDspot

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001857919 en_AU pdf 254.5 kB

Visuals

Product-Photographs-929001857919_EU
Multiple assets - Visuals
Product-Diagrams-929001857919_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED 10W E27 2700K 230V R80 AU ies 709 B

Other

Environmental product declaration
EPD-Philips-CorePro-LEDspot-Reflectors-COMF-7178612-COMF-7178612-Ref-929001857919 pdf 685.9 kB