Philips LEDspot, R63, not dimmable, 70 W, E27, 6500 K, 720 lm, 15000 h, Plastic

LED 7W E27 6500K 230V R63 AU

Product Description

LEDspot, R63, not dimmable, 70 W, E27, 6500 K, 720 lm, 15000 h, Plastic, 102 lm/W, RG0

Order code: 929001857819
Full order code: 871869959367400

Specifications

Cap-Base
E27
Nominal lifetime
15,000 h
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 h
Lighting Technology
LEDspot

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001857819 en_AU pdf 253.5 kB

Visuals

Product-Photographs-929001857819_EU
Multiple assets - Visuals
Product-Diagrams-929001857819_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED 7W E27 6500K 230V R63 AU ies 704 B

Other

Environmental product declaration
EPD-Philips-CorePro-LEDspot-Reflectors-COMF-7178612-COMF-7178612-Ref-929001857919 pdf 685.9 kB