Philips LEDspot, R50, not dimmable, 50 W, E14, 6500 K, 400 lm, 15000 h, Plastic

LED 4W E14 6500K 230V R50 AU

Product Description

LEDspot, R50, not dimmable, 50 W, E14, 6500 K, 400 lm, 15000 h, Plastic, 100 lm/W, RG0

Order code: 929001857519
Full order code: 871869959357500

Specifications

Cap-Base
E14
Nominal lifetime
15,000 h
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 h
Lighting Technology
LEDspot

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001857519 en_AU pdf 250.8 kB

Visuals

Product-Photographs-929001857519_EU
Multiple assets - Visuals
Product-Diagrams-929001857519_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED 4W E14 6500K 230V R50 AU ies 666 B

Other

Environmental product declaration
EPD-Philips-CorePro-LEDspot-Reflectors-COMF-7178612-COMF-7178612-Ref-929001857919 pdf 685.9 kB