Australia - English

Philips LEDspot, G9, not dimmable, 40 W, G9, 3000 K, 470 lm, CRI 80, 15000 h, Plastic

LED 40W G9 WH ND SRT6

Product Description

LEDspot, G9, not dimmable, 40 W, G9, 3000 K, 470 lm, CRI 80, 15000 h, Plastic, 127 lm/W, EEL E, PF 0.5, Beam angle 320 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003790901
Full order code: 872016930171900

Specifications

Cap-Base
G9
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Sphere

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003790901 en_AU pdf 475.9 kB

Visuals

Product-Photographs-929003790901_EU
Multiple assets - Visuals
Product-Diagrams-929003790901_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED 40W G9 WH ND SRT6 IES 6.7 kB

Other

Environmental product declaration
EPD-Philips-Capsule-MV-Capsule-MV-Ref-929003791158 pdf 709.4 kB