Philips LEDspot, MR16, dimmable, 50 W, GU5.3, 3000 K, 710 lm, 25000 h, Glass
LEDspots 7.5W MR16 930 DIM 60D 1PF/10
Product Description
LEDspot, MR16, dimmable, 50 W, GU5.3, 3000 K, 710 lm, 25000 h, Glass, 94 lm/W, RG1
Specifications
- Cap-Base
- GU5.3
- Nominal lifetime
- 25,000 h
- Switching Cycle
- 50,000
- Rated Lifetime (Hours)
- 25,000 h
- Lighting Technology
- LEDspot