Philips CorePro, LED HPL, Oval, Mains only, 36 W, HPL 125W, SON 70W, E40, 3000 K, 5500 lm, CRI 80, 25000 h

TForce Core LED HPL 36W E40 830 FR

Product Description

CorePro, LED HPL, Oval, Mains only, 36 W, LED alternative to HPL 125W, SON 70W, E40, 3000 K, 5500 lm, CRI 80, 25000 h, 152 lm/W, EEL D, PF 0.9, Beam angle 300 degree(s), Glass, RG0, IP65, SVM 1.6, PstLM 1

Order code: 929002481402
Full order code: 871951429931300

Specifications

Cap-Base
E40
Nominal lifetime
25,000 h
Switching Cycle
50,000
Lighting Technology
LED HPL
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002481402 en_AU pdf 647.2 kB

Brochures

Declaration of Conformity
Declaration of conformity - TForce Core LED HPL 36W E40 830 FR pdf 295.2 kB
Install instructions
Installation instructions pdf 557.4 kB

Visuals

Product-Photographs-929002481402_EU
Multiple assets - Visuals
Product-Diagrams-929002481402_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core LED HPL 36W E40 830 FR IES 1.3 kB
IES
IES File - TForce Core LED HPL 36W E40 830 FR ies 2.6 kB

Other

Environmental product declaration
EPD-Philips-Corepro-LED-HID-HPL-COMF-7903997-Ref-929003731502 pdf 761.1 kB