Philips CorePro, LED HPL, ED90, Mains only, 26 W, HPL 125W, SON 70W, E27, 3000 K, 4000 lm, CRI 80, 25000 h

TForce Core LED HPL 26W E27 830 FR

Product Description

CorePro, LED HPL, ED90, Mains only, 26 W, LED alternative to HPL 125W, SON 70W, E27, 3000 K, 4000 lm, CRI 80, 25000 h, 153 lm/W, EEL D, PF 0.9, Beam angle 300 degree(s), RG1, IP65, SVM 1.6, PstLM 1

Order code: 929002350102
Full order code: 871869975033600

Specifications

Cap-Base
E27
Nominal lifetime
25,000 h
Switching Cycle
15,000
Lighting Technology
LED HPL
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002350102 en_AU pdf 547.4 kB

Brochures

Declaration of Conformity
Declaration of conformity - TForce Core LED HPL 26W E27 830 FR pdf 295.2 kB
Install instructions
Installation instructions pdf 557.4 kB

Visuals

Product-Photographs-929002350102_EU
Multiple assets - Visuals
Product-Diagrams-929002350102_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core LED HPL 26W E27 830 FR IES 1.3 kB

Other

Environmental product declaration
EPD-Philips-Corepro-LED-HID-HPL-COMF-7903997-Ref-929003731502 pdf 761.1 kB