Philips CorePro, LED, R7S, 60 W, R7s, 3000 K, 810 lm, CRI 80, 15000 h
CorePro R7S 118mm 7.2-60W 830
Product Description
CorePro, LED, R7S, 60 W, R7s, 3000 K, 810 lm, CRI 80, 15000 h, 112.00 lm/W, EEL E, PF 0.5, RG0, IP20, SVM 0.4, PstLM 1
Specifications
- Cap-Base R7s
- Nominal lifetime 15,000 h
- Switching Cycle 8,000
- Lighting Technology LED
- Flux measurement reference Sphere
- Warranty period 2 years