Philips LEDspot, Capsule, dimmable, 20 W, G4, 2700 K, 210 lm, CRI 80, 15000 h, Plastic

LED 20W G4 WW 12V Dim SRT6

Product Description

LEDspot, Capsule, dimmable, 20 W, G4, 2700 K, 210 lm, CRI 80, 15000 h, Plastic, 100 lm/W, EEL F, PF 0.9, RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003779258
Full order code: 872016930057600

Specifications

Cap-Base
G4
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Sphere

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003779258 en_AU pdf 468.5 kB

Visuals

Product-Photographs-929003779258_EU
Multiple assets - Visuals
Product-Diagrams-929003779258_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED 20W G4 WW 12V Dim SRT6 ies 6.7 kB

Other

Environmental product declaration
EPD-Philips-capsule-LV-frosted-small-capsule-LV-frosted-small-Ref-929002389758 pdf 669.6 kB