Philips LEDspot, Capsule, dimmable, 40 W, GY6.35, 2700 K, 470 lm, CRI 80, 15000 h, Plastic

LED 40W GY6.35 WW 12V D SRT6

Product Description

LEDspot, Capsule, dimmable, 40 W, GY6.35, 2700 K, 470 lm, CRI 80, 15000 h, Plastic, 111 lm/W, EEL F, PF 0.9, RG0, IP20, SVM 1, PstLM 0.4

Order code: 929003609058
Full order code: 872016917104600

Specifications

Cap-Base
GY6.35
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Sphere

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003609058 en_AU pdf 475.1 kB

Visuals

Product-Photographs-929003609058_EU
Multiple assets - Visuals
Product-Diagrams-929003609058_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED 40W GY6.35 WW 12V D SRT6 IES 7.2 kB

Other

Environmental product declaration
EPD-Philips-capsule-LV-frosted-Big-DIM-capsule-LV-frosted-Big-DIM-Ref-929003609058 pdf 666.9 kB