Philips LEDbulb, P45, not dimmable, 50 W, E27, 2700 K, 470 lm, 15000 h, Plastic

LEDLuster 5W P45 2700K E27 ND FR AU 2CT

Product Description

LEDbulb, P45, not dimmable, 50 W, E27, 2700 K, 470 lm, 15000 h, Plastic, 94 lm/W, RG1

Order code: 929002969479
Full order code: 871951437435500

Specifications

Cap-Base
E27
Nominal lifetime
15,000 h
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 h
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002969479 en_AU pdf 556.2 kB

Visuals

Product-Photographs-929002969479_EU
Multiple assets - Visuals
Product-Diagrams-929002969479_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDLuster 5W P45 2700K E27 ND FR AU 2CT IES 1.7 kB

Other

Environmental product declaration
EPD-Philips-Candles&Lustres-Plastic-Candles&Lustres-Plastic-15k-Ref-929003767238 pdf 801.0 kB