Philips LEDbulb, P45, not dimmable, 50 W, E14, 2700 K, 470 lm, 15000 h, Plastic
LEDLuster 5W P45 2700K E14 ND FR AU 2CT
Product Description
LEDbulb, P45, not dimmable, 50 W, E14, 2700 K, 470 lm, 15000 h, Plastic, 94 lm/W, RG1
Specifications
- Cap-Base
- E14
- Nominal lifetime
- 15,000 h
- Switching Cycle
- 50,000
- Rated Lifetime (Hours)
- 15,000 h
- Lighting Technology
- LEDbulb