Australia - English

Philips LEDbulb, B35, 40 W, B15, 2700 K, 470 lm, 15000 h, Plastic

LEDCandle 5W B15 827 B35NDFR AU 2CT

Product Description

LEDbulb, B35, 40 W, B15, 2700 K, 470 lm, 15000 h, Plastic, 94 lm/W, RG1

Order code: 929002968579
Full order code: 871951432247900

Specifications

  • Cap-Base
    B15
  • Nominal lifetime
    15,000 h
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 h
  • Lighting Technology
    LEDbulb

Downloads

Family

Product