Philips LEDbulb, A60M, not dimmable, 98 W, E27, 6500 K, 1360 lm, 25000 h, Plastic

LEDBulb 12W E27 965 230V 2PF/3 AU

Product Description

LEDbulb, A60M, not dimmable, 98 W, E27, 6500 K, 1360 lm, 25000 h, Plastic, 113 lm/W

Order code: 929003008519
Full order code: 871869968820200

Specifications

Cap-Base
E27
Nominal lifetime
25,000 h
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 h
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003008519 en_AU pdf 291.6 kB

Visuals

Product-Photographs-929003008519_EU
Multiple assets - Visuals
Product-Diagrams-929003008519_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDBulb 12W E27 965 230V 2PF/3 AU IES 617 B

Other

Environmental product declaration
EPD-Philips-Bulbs-Plastic-Entry-A-shape-ND-25k-1-Bulbs-Plastic-Ref-929003649315 pdf 793.6 kB