Philips LEDbulb, A60M, not dimmable, 98 W, B22, 3000 K, 1360 lm, 25000 h, Plastic

LEDBulb 12W B22 930 230V 1PF/6 AU

Product Description

LEDbulb, A60M, not dimmable, 98 W, B22, 3000 K, 1360 lm, 25000 h, Plastic, 113 lm/W

Order code: 929003008299
Full order code: 871869965181700

Specifications

Cap-Base
B22
Nominal lifetime
25,000 h
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 h
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003008299 en_AU pdf 289.8 kB

Visuals

Product-Photographs-929003008299_EU
Multiple assets - Visuals
Product-Diagrams-929003008299_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDBulb 12W B22 930 230V 1PF/6 AU IES 615 B

Other

Environmental product declaration
EPD-Philips-Bulbs-Plastic-Entry-A-shape-ND-25k-1-Bulbs-Plastic-Ref-929003649315 pdf 793.6 kB