Philips LEDbulb, A60S, not dimmable, 65 W, B22, 3000 K, 700 lm, 25000 h, Plastic
LEDBulb 6W B22 930 230V 2PF/3 AU
Product Description
LEDbulb, A60S, not dimmable, 65 W, B22, 3000 K, 700 lm, 25000 h, Plastic, 116 lm/W
Specifications
- Cap-Base
- B22
- Nominal lifetime
- 25,000 h
- Switching Cycle
- 50,000
- Rated Lifetime (Hours)
- 15,000 h
- Lighting Technology
- LEDbulb