Australia - English

Philips LEDbulb, A60, not dimmable, 40 W, B22, 3000 K, 485 lm, 50000 h, Glass

LED CLA 40W A60 B22 3000K CL EELA SRT AU

Product Description

LEDbulb, A60, not dimmable, 40 W, B22, 3000 K, 485 lm, 50000 h, Glass, 210 lm/W, RG1

Order code: 929003539719
Full order code: 871951445822200

Specifications

Cap-Base
B22
Nominal lifetime
50,000 h
Switching Cycle
50,000
Rated Lifetime (Hours)
50,000 h
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003539719 en_AU pdf 572.8 kB

Visuals

Product-Photographs-929003539719_EU
Multiple assets - Visuals
Product-Diagrams-929003539719_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED CLA 40W A60 B22 3000K CL EELA SRT AU IES 670 B

Other

Environmental product declaration
Environmental product declaration pdf 785.4 kB