Australia - English

Philips GreenPerform Waterproof G3

GreenPerform Waterproof G3: A high-performance, energy-efficient waterproof batten

Products

Product family information

Description

GreenPerform Waterproof G3 is a superb choice for hard-working applications. Not only does it provide excellent optical performance, it also delivers substantial energy saving. And because it works seamlessly with IoT software like Interact, it also offers the option of customization, convenience, and data-driven insights.

Benefits

  • Excellent energy savings

  • Reliable choice, long servicebility

Features

  • Up to 181lm/W (HE), and 160lm/W (general)

  • 100,000 hours L70B50 @25°C

Applications

  • Parking Garages
  • Manufacturing
  • Warehouses

Warning & Safety

  • UV radiation will damage the material over time resulting in loss of waterproof sealing and IP65 rating.

  • Do not install the luminaire in locations where it will be exposed to direct sunlight.

Specifications

  • Luminous flux
    Surface Suspended
  • Luminous flux
    -30 to +50ºC (@PSU)
  • Operating Temperature range
    LED
  • Power consumption
    220-240V / 50-60Hz
  • Luminous flux
    PSD: DALI WIA: Wireless control, compatible with Interact Pro PSU: non-dimmable DIA: Dimmable via Dali, compatible with Interact
  • Operating Temperature range
    DALI/Interact
  • Mechanical impact protection
    PC
  • Color Rendering index - CRI
    RAL7035
  • Overall height
    L90
  • Lumen maintenance at median useful life 100.000h
    L70
  • Control system input
    <3.2% / 0.5 / 0.4
  • Luminous flux
    Up to 10000lm
  • Light Source
    8.1W to 62.5W
  • Luminaire efficacy
    Up to 181lm/W
  • Material
    4000K 6500K
  • Overall height
    81
  • Risk Group
    RG0
  • Optical cover/lens material
    PC
  • Optical cover/lens finish
    Opal Clear
  • Protection Class IEC61140
    Class I
  • Mechanical impact protection
    IK08
  • Power consumption
    IP66
  • Lumen maintenance at median useful life 100.000h
    Yes
  • Mechanical impact protection
    76mm
  • Mechanical impact protection
    665mm 1215mm 1515mm
  • Lumen maintenance at median useful life 100.000h
    80mm
  • Power consumption
    Suspension Surface

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenPerform Waterproof G3 en_AU pdf 359.0 kB
Install instructions
INI-OF-GreenPerform-Waterproof-G3 pdf 21.5 MB

Visuals

Family-Photographs-GreenPerform Waterproof G3
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-GreenPerform Waterproof G3
Multiple assets - Software Plugins