Australia - English

Philips FlexBlend, Suspended, 27 W, 1200x200 mm; H73 mm, SMT, 4200 lm, 3000 K, CRI>90, Wireless, Interact Ready, UGR19, U4, EL-DC

SP340P 42S/930 SEIA PCS U4 SMT L120 WH

Product Description

1200x200 mm; H73 mm, Steel, White, Suspension set twin, triangle, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 4200 lm, 27 W, 143 lm/W, 3000 K, 0.43,0.39, CRI>90, UGR19, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 3-pole, DC operated central emergency lighting

Order code: 910925868894
Full order code: 871951470807500

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Tendertext
Tender text - SP340P 42S/930 SEIA PCS U4 SMT L120 WH txt 4.1 kB
Product leaflet
Localized commercial leaflet 910925868894 en_AU pdf 796.9 kB

Brochures

Install instructions
FlexBlend S&S_SM340C_SP340P_MI-SLR pdf 1.7 MB

Visuals

Product-Photographs-910925868894_EU
Multiple assets - Visuals
Product-Diagrams-910925868894_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SP340P 42S/930 SEIA PCS U4 SMT L120 WH IES
Revit file
SP340P 42S/930 SEIA PCS U4 SMT L120 WH 910925868894 ZIP
Dialux
ULD File - SP340P 42S/930 SEIA PCS U4 SMT L120 WH ULD
Relux
ROLF File - SP340P 42S/930 SEIA PCS U4 SMT L120 WH ROLFZ
LDT
LDT File - SP340P 42S/930 SEIA PCS U4 SMT L120 WH LDT