Australia - English

Philips FlexBlend, Surface Mounted, 32 W, 1470x200 mm; H73 mm, 4500 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, EL-DC

SM340C 45S/940 SEIA PCS U4 L150 WH

Product Description

1470x200 mm; H73 mm, Steel, White, Sensor ready driver Interact System ready for central emergency lighting, 4500 lm, 32 W, 140 lm/W, 4000 K, 0.38,0.37, CRI>90, UGR19, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 3-pole, DC operated central emergency lighting

Order code: 910925868901
Full order code: 871951470813600

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - SM340C 45S/940 SEIA PCS U4 L150 WH txt 4.1 kB
Product leaflet
Localized commercial leaflet 910925868901 en_AU pdf 546.6 kB

Brochures

Install instructions
FlexBlend S&S_SM340C_SP340P_MI-SLR pdf 1.7 MB

Visuals

Product-Photographs-910925868901_EU
Multiple assets - Visuals
Product-Diagrams-910925868901_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SM340C 45S/940 SEIA PCS U4 L150 WH IES
Revit file
SM340C 45S/940 SEIA PCS U4 L150 WH 910925868901 ZIP
Dialux
ULD File - SM340C 45S/940 SEIA PCS U4 L150 WH ULD
Relux
ROLF File - SM340C 45S/940 SEIA PCS U4 L150 WH ROLFZ
LDT
LDT File - SM340C 45S/940 SEIA PCS U4 L150 WH LDT