Australia - English

Philips TrueLine, recessed, 24.5 W, 1230x80 mm, PCV, 3400 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC

RC530B 34S/940 DEIA W8L113 PCV

Product Description

1230x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 3400 lm, 24.5 W, 143 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505103115
Full order code: 871951497153000

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Tendertext
Tender text - RC530B 34S/940 DEIA W8L113 PCV txt 5.1 kB
Product leaflet
Localized commercial leaflet 910505103115 en_AU pdf 417.2 kB

Brochures

Install instructions
Installation instruction Trueline Recessed pdf 16.3 MB

Visuals

Product-Photographs-910505103115_EU
Multiple assets - Visuals
Product-Diagrams-910505103115_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC530B 34S/940 DEIA W8L113 PCV IES
Revit file
RC530B 34S/940 DEIA W8L113 PCV 910505103115 ZIP
Dialux
ULD File - RC530B 34S/940 DEIA W8L113 PCV ULD
Relux
ROLF File - RC530B 34S/940 DEIA W8L113 PCV ROLFZ
LDT
LDT File - RC530B 34S/940 DEIA W8L113 PCV LDT