Australia - English

Philips MASTER PL-C 2 Pin

Product Description

Products

Product family information

Description

Energy-saving compact fluorescent lamps. Compact long-arc low-pressure mercury discharge lamp. Envelope consists of 4 parallel narrow fluorescent tubes

Benefits

  • Optimal light performance for short or long operation per switch on

  • Long life and sustainable light output

Features

  • 2-pin base with a housing incorporating the special instant starter and capacitor

  • Lamp characteristics are influenced by operating conditions and control gear used

Applications

  • Designed for general or supplementary lighting in professional or home environments
  • Recessed or surface-mounted downlighters, wall units, table lamps and pendant lamps

Warning & Safety

  • Use only with electromagnetic control gear

  • Lamp light technical and electrical characteristics are influenced by operating conditions, i.e. lamp ambient temperature and operating position

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER PL-C 2 Pin en_AU pdf 151.5 kB

Visuals

Family-Photographs-MASTER PL-C 2 Pin
Multiple assets - Visuals