Philips TUV Amalgam XPT systems

TUV Amalgam XPT-Maximum efficiency, independent of temperature

Products

TUV 130W XPT SE UNP/20
20943605

Product family information

Description

Philips TUV Amalgam XPT system consists of an electronic driver that operates one TUV Amalgam XPT lamp, mounted in a sleeve. The electrical specifications are tailored to the lamp, ensuring an optimized performance of the Philips TUV Amalgam XPT system. Thanks to extensive testing before a lamp system is released, we can ensure maximum reliability and long lifetime.

Benefits

  • Security of effective disinfection over the useful lifetime of the lamp

  • Extreme reliability of driver; with annual failure rate of less than 1%

Features

  • Short-wave UV radiation with a peak at 253.7 nm (UVC) for disinfection

  • Special amalgam used for highest efficiency over wide temperature range

Applications

  • Deactivation of bacteria, viruses and other micro-organisms
  • Municipal drinking water treatment equipment
  • Process water treatment equipment
  • Swimming pool units
  • Equipment for the production of ultra-pure water, for example for the semiconductor, pharmaceuticals and cosmetics industry (ozone version)

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

  • DANGER: Risk Group 3 Ultra Violet product. These lamps emit high-power UV radiation that can cause severe injury to skin and eyes. Avoid eye and skin exposure to unshielded product. Use only in an enclosed environment which shields users from the radiation.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet TUV Amalgam XPT systems en_AE pdf 173.9 kB

Visuals

Family-Photographs-TUV Amalgam XPT systems
Multiple assets - Visuals