Philips TUV T5

TUV T5 - Small diameter lamps for professional applications

Products

TUV 36T5 SP NO/32
64036999
TUV 36T5 HO 4P SE UNP/32
86970899

Product family information

Description

TUV T5 lamps are single- or double-ended UVC (germicidal) lamps used in professional water and air disinfection units. The small 16 mm diameter of the lamp allows for a small system design and design flexibility. TUV T5 lamps offer constant UV output over their complete lifetime, for maximum security of disinfection and high system efficacy.

Benefits

  • Security of effective disinfection over the useful lifetime of the lamp

  • High system efficacy because it is not required to over-design the purification system to maintain effectiveness of disinfection

Features

  • Short-wave UV radiation with a peak at 253.7 nm (UVC) for disinfection

  • Small diameter

Applications

  • Deactivation of bacteria, viruses and other micro-organisms
  • Air treatment systems
  • Industrial water disinfection equipment, e.g. for food & beverage industry
  • Small municipal water treatment systems
  • Swimming pool units
  • Residential drinking water units

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

  • DANGER: Risk Group 3 Ultra Violet product. These lamps emit high-power UV radiation that can cause severe injury to skin and eyes. Avoid eye and skin exposure to unshielded product. Use only in an enclosed environment which shields users from the radiation.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet TUV T5 en_AE pdf 340.4 kB

Visuals

Family-Photographs-TUV T5
Multiple assets - Visuals