Philips TUV PL-L

TUV PL-L - Compact solution for professional applications

Products

TUV PL-L 18W/4P 1CT/25
62492540
TUV PL-L 24W/4P 1CT/25
21248500
TUV PL-L 24W/4P UNP/50
61294665
TUV PL-L 36W/4P 1CT/25
62878740
TUV PL-L 35W/4P HO 1CT/25
88827340
TUV PL-L 55W/4P HF 1CT/25
63379840
TUV PL-L 60W/4P HO 1CT/25
71034540
TUV PL-L 95W/4P HO 1CT/25
88829740

Product family information

Description

TUV PL-L lamps are compact UVC (germicidal) lamps used in professional water and air disinfection units. The compact size of the lamp allows for a small system design and design flexibility. TUV PL-L lamps offer almost constant UV output over their complete lifetime, for maximum security of disinfection and high system efficacy. Thanks to the single-ended lamp base, lamp replacement is easy.

Benefits

  • Security of effective disinfection over the useful lifetime of the lamp

  • High system efficacy because it is not required to over-design the purification system to maintain effectiveness of disinfection

Features

  • Short-wave UV radiation with a peak at 253.7 nm (UVC) for disinfection purposes

  • Protective inside coating ensures constant UV output over the complete lifetime of the lamp

Applications

  • Deactivation of bacteria, viruses and other micro-organisms
  • Residential drinking water units
  • Fish pond and process water units
  • In-duct air treatment units
  • Stand alone air purifiers
  • Air disinfection systems in for example hospitals, universities and laboratories

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

  • DANGER: Risk Group 3 Ultra Violet product. These lamps emit high-power UV radiation that can cause severe injury to skin and eyes. Avoid eye and skin exposure to unshielded product. Use only in an enclosed environment which shields users from the radiation.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet TUV PL-L en_AE pdf 428.6 kB

Visuals

Family-Photographs-TUV PL-L
Multiple assets - Visuals