Middle East - English

Philips Halogen reflector

Halogen reflector lamps – proven reliability

Products

Product family information

Description

Philips’ halogen reflector lamps offer the ideal no-fuss solution for a wide variety of medical, projection and scientific illumination systems. Their proven reliability makes them ideal for retrofit installations. The burners are precisely aligned for optimal light performance. Dichroic reflectors ensure heat dissipation towards the back of the optical system, which helps the optical system remain within temperature limits. A special blue-filter version blocking out unwanted light above 700 nm is available for dental curing applications. In addition, you get all the proven advantages of halogen technology such as a CRI of 100 – the same as natural sunlight for the best possible color rendering. Halogen lamps also create a comfortable warm white light, and they maintain their high lumen output with almost no lumen reduction throughout their lifetime.

Benefits

  • Optimal light performance

  • Remains within temperature limits

Features

  • Excellent distortion-free quartz bulb

  • Dichroic coating ensures dissipation of approximately 75% of the generated heat backwards

Applications

  • Medical endoscopy
  • Industrial endoscopy
  • Fiber optic illumination
  • Dental curing
  • Projection systems
  • Microfiche
  • Spectrography

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Halogen reflector en_AE pdf 361.8 kB

Visuals

Family-Photographs-Halogen reflector
Multiple assets