Philips MASTER Actinic BL TL-D Secura

MASTER Actinic BL TL-D Secura – the most effective way to eliminate insects, and HACCP-approved

Products

MASTER Actinic BL TL-D 15W/10 Secura
19608200

Product family information

Description

The Philips MASTER Actinic BL TL-D Secura family combines multiple benefits in one lamp. These lamps have the perfect spectrum for attracting insects. Also, they have virtually no UV-B output, and so are perfectly safe. Furthermore,they have the special "MASTER" coating to improve the efficiency, initial UV-A output and maintenance of the lamp. And finally, they have a special "Secura" sleeve that keeps all glass and components together in the case of accidental breakage. This eliminates the risk of glass splinters showering down on food preparation areas, for example. And that is why it meets the strict HACCP requirements. What's more, with the lowest mercury content in the industry and being 100% lead-free, combined with their high efficiency, these lamps represent the best choice for the environment.

Benefits

  • Perfectly matches the eye sensitivity of houseflies and in this way attracts more insects

  • Safe for use

Features

  • Emits long-wave UV-A radiation in the 350-400nm range

  • UV-B/UV-A ratio less than 0.1 % (UV-B 280-315nm)

Applications

  • Insect traps, Electronic Fly Killers (EFKs)

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER Actinic BL TL-D Secura en_AE pdf 411.2 kB

Visuals

Family-Photographs-MASTER Actinic BL TL-D Secura
Multiple assets - Visuals