Philips Actinic BL TL(-K) / TL-D(-K)

Actinic BL TL(-K)/TL-D(-K) – optimized for Electronic Fly Killers

Products

Actinic BL TL 6W/10 1FM/10X25CC
26039027
Actinic BL TL 11W/10
95145827
Actinic BL TL 8W/10 1FM/10X25CC
26042027
Actinic BL TL 40W/10 SLV/25
26026000
Actinic BL TL-D 15W/10 1SL/25
71093240
Actinic BL TL-D 18W/10 1SL/25
26325440

Product family information

Description

With an optimized spectrum matching the eye sensitivity of the housefly, Actinic BL TL(-K)/TL-D(-K)/TL-E/PL-S and PL-L lamps are perfect for attracting insects. They have virtually no UV-B output, and so are perfectly safe. What's more, with the lowest mercury content in the industry and being 100% lead-free, these lamps represent a very good environmental choice. Furthermore, the availability of a wide range of form factors (straight (T5, T8, T12), circular (TL-E) and compact (PL-S/PL-L)) and wattages enables you to make all kinds of designs for your electronic fly killers.

Benefits

  • Perfectly matches the eye sensitivity of houseflies and in this way attracts more insects

  • Safe for use

Features

  • Emits long-wave UV-A radiation in the 350-400nm range

  • UV-B/UV-A ratio less than 0.1 % (UV-B 280-315nm)

Applications

  • Insect traps, Electronic Fly Killers (EFKs)

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Actinic BL TL(-K) / TL-D(-K) en_AE pdf 487.5 kB

Visuals

Family-Photographs-Actinic BL TL(-K) / TL-D(-K)
Multiple assets - Visuals