Middle East - English

Signify Villa LED gen2, Urban road & street light, 38 W, 3450 lm, 3000 K, CRI80, Distribution medium 50, Safety class II, IP66

BDP768 LED50/830 II DM50 MK-BK FG BALL 3

Product Description

Urban road & street light, Aluminum, Black, Power supply unit (On/Off), 3450 lm, 38 W, 91 lm/W, 3000 K, (0.381, 0.379) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Plug-in connector 2-pole Wieland/Adels compatible

Order code: 89201200
Full order code: 871869989201200

Specifications

Lamp family code
LED50 [LED module 5000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDP768 LED50/830 II DM50 MK-BK FG BALL 3 txt 5.5 kB
Brochure
Villa LED gen2 brochure pdf 3.8 MB
Product leaflet
Localized commercial leaflet 912300024528 en_AE pdf 153.1 kB

Brochures

Install instructions
Villa LED gen2 installation instructions pdf 1.7 MB

Visuals

Product-Photographs-912300024528_EU
Multiple assets - Visuals
Product-Diagrams-912300024528_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDP768 LED50/830 II DM50 MK-BK FG BALL 3 IES
Dialux
ULD File - BDP768 LED50/830 II DM50 MK-BK FG BALL 3 ULD
Relux
ROLF File - BDP768 LED50/830 II DM50 MK-BK FG BALL 3 ROLFZ
LDT
LDT File - BDP768 LED50/830 II DM50 MK-BK FG BALL 3 LDT