Middle East - English

Signify Quebec LED, Urban road & street light, 10.4 W, 1328 lm, 4000 K, CRI70, DALI, Distribution wide 50, Safety class I, IP65, STD

BRP776 LED16-4S/740 PSD DW50 PGR BK D9 S

Product Description

Urban road & street light, Aluminum, Black, Power supply unit with DALI interface, 1328 lm, 10.4 W, 128 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution wide 50, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Plug-in connector 3-pole Wieland/Adels compatible and 2x 2-pole control signal for light regulation

Order code: 08992400
Full order code: 871869908992400

Specifications

Lamp family code
LED16 [LED module 1600 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300023482 en_AE pdf 146.6 kB

Brochures

Install instructions
Mounting instruction of Quebec LED pdf 2.1 MB

Visuals

Product-Photographs-912300023482_EU
Multiple assets - Visuals
Product-Diagrams-912300023482_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BRP776 LED16-4S/740 PSD DW50 PGR BK D9 S IES
Dialux
ULD File - BRP776 LED16-4S/740 PSD DW50 PGR BK D9 S ULD
Relux
ROLF File - BRP776 LED16-4S/740 PSD DW50 PGR BK D9 S ROLFZ
LDT
LDT File - BRP776 LED16-4S/740 PSD DW50 PGR BK D9 S LDT