Middle East - English

Signify CityVario, Urban road & street light, 33.1 W, 5127 lm, 3000 K, InterAct Pro, Distribution medium version 24 Peformance (for 5050), Safety class I, IP66

BSS301 LED60/730-1P DM16P C

Product Description

Urban road & street light, Aluminum Alloy, Dark gray, Single layer powder coating, Catenary bracket, Non dimmable driver Economy (no LR/LC), 5127 lm, 33.1 W, 155 lm/W, 3000 K, (0.434, 0.403) SDCM <5, Distribution medium version 24 Peformance (for 5050), IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I

Order code: 36963500
Full order code: 872110336963500

Specifications

Lamp family code
LED60 [LED module 6000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BSS301 LED60/730-1P DM16P C txt 4.6 kB
Product leaflet
Localized commercial leaflet 912300060807 en_AE pdf 383.4 kB

Brochures

Install instructions
CityVario Post Top pdf 2.4 MB

Visuals

Product-Photographs-912300060807_EU
Multiple assets - Visuals
Product-Diagrams-912300060807_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BSS301 LED60/730-1P DM16P C IES
Dialux
ULD File - BSS301 LED60/730-1P DM16P C ULD
Relux
ROLF File - BSS301 LED60/730-1P DM16P C ROLFZ
LDT
LDT File - BSS301 LED60/730-1P DM16P C LDT