Signify CityCharm Cordoba, Urban road & street light, 22 W, 2117 lm, 3000 K, CRI70, Asymmetrical, Interact Ready, Safety class II, IP66

BDS490 CG25-/730 II A GR D11 76

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 76 mm, Power supply unit regulating, 2117 lm, 22 W, 96 lm/W, 3000 K, (0.430, 0.400) SDCM <3, CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 0.2 m without plug, Flying leads/wires

Order code: 93920800
Full order code: 871869693920800

Specifications

Lamp family code
CG25 [LED module, system flux 2500 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Gear
EB [Electronic]
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDS490 CG25-/730 II A GR D11 76 txt 5.6 kB
Product leaflet
Localized commercial leaflet 910505017425 en_AE pdf 425.8 kB

Brochures

Install instructions
Mounting instruction of CityCharm pdf 1.4 MB

Visuals

Product-Photographs-910505017425_EU
Multiple assets - Visuals
Product-Diagrams-910505017425_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDS490 CG25-/730 II A GR D11 76 IES
Dialux
ULD File - BDS490 CG25-/730 II A GR D11 76 ULD
Relux
ROLF File - BDS490 CG25-/730 II A GR D11 76 ROLFZ
LDT
LDT File - BDS490 CG25-/730 II A GR D11 76 LDT

Other

Environmental product declaration
Environment product declaration of CityCharm Cordoba pdf 1.5 MB