Middle East - English

Philips TunLite LED GEN2, Tunnel light, 172 W, 23240 lm, 4000 K, CRI70, DALI, Distribution medium 12, Interact Ready, Safety class I, IP66, SRG10-10

BGP286 LED280/740 DM12 ALU D9 SRG C1KC5

Product Description

Tunnel light, Aluminum die cast, Aluminum, Mounting bracket quick-release, medium, Power supply unit with DALI interface, 23240 lm, 172 W, 138 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 12, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Cable 1.5 m with push-in connector 5-pole, External connector

Order code: 03871400
Full order code: 872016903871400

Specifications

Lamp family code
LED280 [LED module 28000 lm]
Light source replaceable
Yes
Number of gear units
2 units
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300058452 en_AE pdf 403.1 kB

Brochures

Install instructions
BGP286 Mounting Instruction pdf 3.6 MB

Visuals

Product-Photographs-912300058452_EU
Multiple assets - Visuals
Product-Diagrams-912300058452_EU
Multiple assets - Visuals