Middle East - English

Philips Coreline tempo large

Install smarter, finish sooner Choose long-lasting reliability and performance

Products

Product family information

Description

CoreLine tempo large delivers on the CoreLine promise of innovative, easy to use and high quality luminaires. A narrow range of options makes it easy to find the best lux-for-lux replacement for 150W, 250W, and 400W HID lamps. The CoreLine tempo large floodlighting range offers lumen packages for many different application areas as well as a choice of high-performance asymmetrical and symmetrical optics. The installation is made easy thanks to the U-shaped universal mounting bracket and the external quick 3-poles connector. It is an ideal solution for outdoor areas such as tempo floodlights for industrial/commercial areas, parking lots, etc.

Benefits

  • The same light levels as your existing conventional solution while saving on energy

  • High quality bvp130 tempo large floodlight

Features

  • All standard Ledgine O platform light distributions, lumen packages from 21,000 lm up to 30,000 lm

  • Seaside-resistant treatment and swimming pool protection options

Applications

  • Indoor multi-purpose gymnasiums and swimming pool
  • Outdoor recreational sports fields e.g. basket courts, etc.
  • Harbors, airports, parking lots

Downloads