Middle East - English

Philips Coreline tempo large, Floodlight, 109 W, 16000 lm, 4000 K, CRI70, Asymmetrical, IP66

BVP130 LED160-4S/740 PSU OFA52 ALU C1KC3

Product Description

Floodlight, Aluminum, Grey, Gray aluminum (RAL9007), Power supply unit (On/Off), 16000 lm, 109 W, 150 lm/W, 4000 K, (0.382, 0.379) SDCM <5, CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 3-pole, External connector

Order code: 912300023662
Full order code: 871869909641000

Specifications

  • Lamp family code
    LED160-4S [LED module, system flux 16000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product