Philips SmartBright LED Floodlight Max

SmartBright LED FloodLight Max provides lighting solution for parking areas, playground and park, etc.

Products

Product family information

Description

The Smartbright high wattage Floodlighting is a basic and easy to use floodlight with a focused wattage option (300,400,500W), which offers an ideal solution for various outdoor applications such as car park , general outdoor areas, parks and playgrounds etc. The luminaire is easy to install thanks to its U-shaped universal mounting bracket. In addition, the luminaire is designed under global-recognized performance and safety criteria, which delivers outstanding user experience for customers.

Benefits

  • Easy to install and multiple applications

  • Robust and reliable design

Features

  • Multiple power option (300,400,500W) to cover multiple flood area, i.e., parking area, airport, recreational sports area, etc.

  • IP65 and IK08 rated for overall luminaire

Applications

  • Parking area
  • Playground and park
  • Billboard
  • General area lighting
  • Pathways and road intersections areas

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SmartBright LED Floodlight Max en_AE pdf 223.2 kB
Install instructions
SmartBright LED Floodlight Max pdf 2.4 MB

Visuals

Family-Photographs-SmartBright LED Floodlight Max
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-SmartBright LED Floodlight Max
Multiple assets - Software Plugins