Middle East - English

Signify Mini 300 LED gen3, Under-canopy light, 91 W, 14400 lm, 4000 K, CRI70, Internal (no external connection), Petrol rotational symmetric medium, IP66

BCP333 LED159/740 I PRM

Product Description

Under-canopy light, Aluminum die cast, White, Power supply unit (On/Off), 14400 lm, 91 W, 158 lm/W, 4000 K, (0.380, 0.380) SDCM <5, CRI70, Petrol rotational symmetric medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Screw connector

Order code: 99764200
Full order code: 871869699764200

Specifications

Lamp family code
LED159 [LED module 15900 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925865286 en_AE pdf 127.4 kB

Brochures

Install instructions
Mounting instructions Mini 300 LED pdf 2.9 MB

Visuals

Product-Photographs-910925865286_EU
Multiple assets - Visuals
Product-Diagrams-910925865286_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BCP333 LED159/740 I PRM IES
Dialux
ULD File - BCP333 LED159/740 I PRM ULD
Relux
ROLF File - BCP333 LED159/740 I PRM ROLFZ
LDT
LDT File - BCP333 LED159/740 I PRM LDT