Middle East - English

Signify ActiStar Large

Versatile floodlight to illuminate your areas

Products

Product family information

Description

The ActiStar Large represents a new era in large-area and recreational sports lighting, engineered to deliver superior performance, efficiency, and connectivity. This comprehensive solution is designed to meet the demands of both simple and highly complex applications. Uncompromising Performance & Quality - Delivers exceptional light quality, uniformity, and visual comfort, ensuring safety and meeting the highest lighting performance standards with a long operational lifespan. Advanced Control & Connectivity-Features an integrated DALI driver box for seamless connectivity to building management systems. Its D4i standard compliance ensures readiness for advanced wireless control and IoT integration. Superior Energy Efficiency - The combination of high-efficacy LEDs and intelligent control capabilities leads to significant reductions in energy consumption and operational costs. Precision Optical Engineering - Equipped with a premium beam control system that maximizes light on the target area (higher lux levels and uniformity) while drastically reducing spill light and sky glow pollution for minimal environmental impact. Optimized for Versatile Applications - The robust, single-piece pressure die-cast aluminum housing is engineered for durability and features flexible bonding fins to minimize wind load, making it ideal for sports venues and other demanding installations. Modular & Scalable Design - Available in versatile configurations—hosting 1, 2, or 3 LED modules—to provide the exact luminous flux and coverage required for any project scale.

Benefits

  • High system lumen package up to 249,500 lumens at color rendering index (CRI70) at high system efficacy reduces the number of fixtures and therefore lowers TCO per area.

  • The light weight (3Kg by 12% reduced compared to typical floodlight) and compact size will result in convenience of installation, lower structural load cost and lower wind loading pressure (SCx).

Features

  • System lumen output (CRI70) up to 249,500lm and 233,200lm (without visor)

  • Specialized designed visor to cut spill light

Applications

  • Recreational sports lighting - Football, Hockey, Basketball, Golf, Tennis, etc
  • Apron lighting - Airports, Parking and Industrial areas
  • Logistics areas - Ports and container yards, construction sites

Warning & Safety

  • Not suitable for industry area where chemical stuff exits. Application in corrosion enviroment like swimming pool, cosatline outdoors, please consult local sales team for speciall painting before order. Product has be installed on fixed objects.

Specifications

  • Material
    Alu housing and PC lens/cover, glass cover optional
  • Light Source
    LED module
  • Installation
    standing up position, surface mounting, over-slung mounting
  • Connection
    Terminal gland for cable entry ready
  • Correlated color temperature - CCT
    757, 857, 840, 957 etc. as optional
  • Luminaire efficacy
    up to 150lm/w
  • Color Rendering index - CRI
    70 as standard, 80 and 90 optional
  • Optical distribution
    both symetrical and asymetrical lens optional
  • Luminaire light beam spread
    16 Asymmetrical optics Narrow to Extra Wide Beam NB/MB/WB/VWB @A35/A45/A55/A65 8 Rotational Symmetrical beam optics from 2 x 11° to 2 x 19° optional
  • Mains Voltage
    220-400V, 50/60Hz @ ta 45C max
  • Dimming
    Dimmable via Dali, DMX optional
  • Operating Temperature range
    -40~50C outdoor @ 220~400Vac input
  • Accessories
    Visor, safety chain, aiming device adaptor
  • Ingress protection
    IP66
  • Certification
    CB/CE/SAA/PSE/CQC
  • Serviceability class
    B

Downloads

Leaflets

Family leaflet
Localized commercial leaflet ActiStar Large en_AE pdf 2.1 MB

Visuals

Family-Photographs-ActiStar Large
Multiple assets - Visuals