Philips SmartBright All-in Floodlight, 22000 lm, 24000 lm, 200 W, 3000K/4200K/6500K, 110°, Safety class I, Mounting bracket

Product Description

Philips SmartBright All-in Floodlight, 22000 lm, 24000 lm, 200 W, 3000K/4200K/6500K, 110°, Safety class I, Mounting bracket

Order code: 73273599
Full order code: 872016973273599

Specifications

Number of gear units
1 unit
Gear
-
Driver included
Yes
Light source engine type
LED
Value ladder
Value
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401878286 en_AE pdf 269.2 kB

Brochures

Install instructions
SMARTBRIGHT ALL-IN FLOODLIGHT pdf 8.2 MB

Visuals

Product-Photographs-911401878286_EU
Multiple assets - Visuals
Product-Diagrams-911401878286_EU
Multiple assets - Visuals