Middle East - English

Philips StreetStar All in One Solar

All-in-one integrated solar street light

New

Products

Product family information

Description

All-in-one integrated solar street light system that combines a solar panel, LED luminaire, MPPT charge controller, and a rechargeable deep discharge high life class Lithium Ferro Phosphate battery into a single unit.

Benefits

  • Target lighting level for the target timeline

  • Reliable and safe solution over the rated service life

Features

  • 200 lm/W efficacy @4000K CCT (More than 196 lm/W @5700K) at system level

  • More than 200 lm/W efficacy of LED modules

Applications

  • Cycle Track
  • Parking
  • Periphery lighting
  • Inner city streets
  • Small rural streets
  • Peripheral streets
  • Park, plaza, amenity

Warning & Safety

  • Please ensure compliance to mounting instruction and product application conditions from datasheet. Solar panel needs to be kept clean to ensure proper charging, otherwise product performance will be affected and warranty can be void.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet StreetStar All in One Solar en_AE pdf 470.3 kB

Visuals

Family-Photographs-StreetStar All in One Solar
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-StreetStar All in One Solar
Multiple assets - Software Plugins