Middle East - English

Philips Essential SmartBright All-in-one Solar Pathway

All-in-one Solar pathway light range up-to 5000 Lumen

Products

Product family information

Description

Integrated solar pathway light with Lithium Ferro Phosphate battery, solar panel and charger built into the luminaire. Optional wall mounting arm bracket. Microwave based motion sensor for optimizing battery autonomy.

Benefits

  • Saves energy

  • Environment friendly

Features

  • Remote control for selecting lighting profile

  • Wall mounting arm Kit option available

Applications

  • Walkways
  • Pathways
  • Amenities
  • Gardens

Warning & Safety

  • Not recommended to install this luminaire higher than 4 meters height.

  • Install the luminaire in a sunny place that is not shaded by trees, buildings and walls, then the solar panel can receive the maximum sunlight for charging the battery.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Essential SmartBright All-in-one Solar Pathway en_AE pdf 719.8 kB
Install instructions
SmartBright Solar All-in-one Pathway Light pdf 33.6 MB

Visuals

Family-Photographs-Essential SmartBright All-in-one Solar Pathway
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Essential SmartBright All-in-one Solar Pathway
Multiple assets - Software Plugins