Signify Luma gen2, Road & street light, 40.5 W, 4500 lm, 3000 K, CRI80, GPRS network, Distribution medium 11, Interact Ready, Safety class I, IP66
BGP702 LW10 LED50-4S/830 DM11 GF CTGO
New
Product Description
Road & street light, Aluminum die cast, Gray, Post-top for diameter 60 to 76 mm, Power supply unit with DALI and SystemReady interface, 4500 lm, 40.5 W, 111 lm/W, 3000 K, (0.434, 0.403) SDCM 5, CRI80, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 5-pole
Specifications
- Lamp family code
- LED50 [LED module 5000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years