Signify GreenVision Xceed Pro

Exceeding excellence on Road

Products

Product family information

Description

Engineered for excellence, Xceed Pro has been upgraded to reduce costs while enhancing efficiency, safety, and functionality. Its refined design seamlessly blends a clean and attractive aesthetic with superior performance, ensuring it complements modern streetscapes. Beyond its visual appeal, Xceed Pro delivers cutting-edge capabilities: future-proof technology, industry-leading efficacy, world-class lighting design, effortless maintenance, flexible installation, smart connectivity. Furthermore, the range thoughtfully addresses environmentally sensitive road and street lighting needs by offering options with low blue spectrum color temperatures, ensuring harmony with both urban and natural surroundings.

Benefits

  • Excellent light: Efficacy, Photometric, Lumen maintenance

  • Excellent versatility: Architecture, Mechanism, Quality

Features

  • High efficacy as 170lm/W and more, even with glass cover

  • Quality light with world-leading light control and light utility

Applications

  • Motorways, inter-urban main roads, boulevards and avenues, roundabouts, pedestrian crossings
  • Residential streets, side streets, squares, parks, cycle and pedestrian paths, playgrounds
  • Parking areas, industrial areas, petrol stations, rail yards, airports, harbors, waterways

Specifications

  • Material
    Housing: Die-cast Aluminum Optic lens: Polycarbonate Optic cover: Tempered glass
  • Light Source
    LED module
  • Installation
    Side-entry 38~60mm, adjustable +/- 15D Post-top 38~60mm, adjustable +/- 5D
  • Luminous flux
    System flux upto 56k lumens
  • Correlated color temperature - CCT
    5700K 4000K 3000K 2700K 2200K and more
  • Luminaire efficacy
    4000K: 150lm/W 4000K: 170lm/W
  • Color Rendering index - CRI
    70
  • Power
    System power upto 360W
  • Mains Voltage
    220-240V / 50-60Hz120-277 /60-60Hz available as option
  • Control system input
    1-10V / StepDim / DALI / Coded mains / D4i options
  • Dimming
    PSR: 1-10V, Step dimming PSRD: Stepdim PSD: Dali PSC: Coded mains SR: D4i
  • Operating Temperature range
    -40 to +50C Ta
  • Ingress protection
    IP66
  • Certification
    CB CE ENEC GMA ZD4i

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenVision Xceed Pro en_AE pdf 1.3 MB

Visuals

Family-Photographs-GreenVision Xceed Pro
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-GreenVision Xceed Pro
Multiple assets - Software Plugins
Family IES collection
Xceed Pro zip 1.5 MB