Middle East - English

Philips DigiStreet Catenary

Get your city ready for the future with DigiStreet

Products

Product family information

Description

DigiStreet Catenary is a new member of the DigiStreet Road & Street family, and it enables you to benefit from the same lighting quality, distinctive design and the advantages of connected lighting systems in applications requiring catenary solutions. Supporting Smart City initiatives, the full DigiStreet range can be equipped with two System Ready (SR) sockets to enable your city to opt in for existing and future controls, sensors and applications such as the CityTouch remote light management system. In addition, each individual luminaire is uniquely identifiable, thanks to the Service tag, which is based on QR coding. With a simple scan of the QR code, which is located on the inside of the mast door, you gain instant access to the luminaire configuration, making maintenance and programming operations faster and easier, throughout the luminaire’s entire lifetime.

Benefits

  • Prepared for the future, DigiStreet Catenary is easy to upgrade directly after installation or later with future CMS nodes and sensors to enable new functionalities

  • Dedicated optics to match international road and street geometries

Features

  • Catenary solution within the DigiStreet Road & street family

  • Option to equip with two SR sockets for easy upgradability to new functionalities

Applications

  • Traffic routes and main access roads
  • Urban areas
  • City centers and main streets

Downloads

Leaflets

Family leaflet
Localized commercial leaflet DigiStreet Catenary en_AE pdf 547.7 kB
Install instructions
Digistreet Catenary pdf 4.6 MB
EcoDesign document
EcoDesign pdf 509.1 kB

Visuals

Family-Photographs-DigiStreet Catenary
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-DigiStreet Catenary
Multiple assets - Software Plugins

Other

Environmental product declaration
EPD-Digistreet-Catenary-BSP764 pdf 1.3 MB