Philips RoadFlair Gen2

LED road lighting all-round player

Products

Product family information

Description

RoadFlair Gen2 is brand new design road lighting product family, set to meet customers’ all-round requirements, including high lumen efficacy for energy saving and sustainability, aesthetic design for nice shape and appearance, quality material and components for product reliability and long lifetime, professional optics for various applications fulfillment, dimming and system control interface for improving municipal operations and offering future-proof features. RoadFlair Gen2 competitive price would help on the acceleration of road lighting LED transformation, to a more sustainable society and smarter city.

Benefits

  • High lumen efficacy for energy saving.

  • Robust quality and reliability.

Features

  • Four housing types covering up to 43Klm

  • Typical 140lm/W

Applications

  • Pedestrian Road
  • Highway Road
  • Residential Road
  • Interchange

Specifications

  • Material
    Housing: die-cast aluminium Optic cover: polycarbonate
  • Light Source
    3030 LED
  • Installation
    Side entry 42-60mm Optional adjustable spigot
  • Luminous flux
    System flux up to 43500lm
  • Correlated color temperature - CCT
    5700K 4000K 3000K 2700K 2200K
  • Luminaire efficacy
    4000K: 140lm/W
  • Color Rendering index - CRI
    70
  • Power
    up to 300W
  • Mains Voltage
    220-240V / 50-60Hz
  • Control system input
    1-10V
  • Dimming
    PSR: 1-10V PSRD: 1-10V, Step dimming, AOC
  • Operating Temperature range
    -40 to +50C Ta
  • Ingress protection
    IP66
  • Certification
    IECEE CB, CE, CQC, RCM

Downloads

Leaflets

Family leaflet
Localized commercial leaflet RoadFlair Gen2 en_AE pdf 834.9 kB

Visuals

Family-Photographs-RoadFlair Gen2
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-RoadFlair Gen2
Multiple assets - Software Plugins
Family IES collection
IES files for RoadFlair Gen2 zip 265.3 kB